IESNA:LM-63-2002
[TEST]P957482
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]80309
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
11043.2 11875.9 12770 13668.4 14357 14778.6 15035 15179.1 15338 15522.3
15759.6 16081.7 16516 17028.8 17651.7 18700.5 20285.4 22387.2 24982.8 28228.8
32483.3 37367.1 42566.7 47295.8 50154.1 48702.7 45797.8 41905.6 37229.4 31657
24607.7 17581.8 11507.2 6689 2943 911.1 0
11043.2 11920.8 12927.2 13924.3 14659.5 15106.6 15318.1 15370.2 15404.5 15435
15484.2 15589.3 15781.7 16023.2 16421.1 17253 18711.1 20825.2 23579.7 26863.8
30797.2 35325.5 40549.6 46197.4 51860.1 53364.5 50173.2 46066.9 41755.6 36851
29983.5 22600 15729.1 9575.3 4474.9 1426 0
11043.2 11966.1 13084.9 14179.8 14962.1 15434.2 15600.7 15561.3 15471.5 15347.7
15208.7 15096.4 15047.7 15018 15190.9 15805.4 17136.8 19263.3 22176.2 25498.5
29111.4 33284.2 38532.5 45098.6 53566.6 58026.3 54548.5 50228.2 46282.2 42045.4
35359.4 27618.5 19950.6 12461.9 6006.8 1940.8 0
11043.2 12030.1 13240.8 14410 15232 15678.3 15753.7 15564.3 15270.2 14930.8
14575.6 14257.8 14015.4 13850.2 13973.9 14699.4 16314.3 18789.5 21967.3 25456.1
29118.7 33077.8 37727.8 43484.5 51562.2 57800.4 55414.2 50634.2 46463.6 42176
35842 28309.3 20809.1 13420.9 6822.5 2395.9 0
11043.2 12094.1 13397.2 14640.1 15502 15921.5 15907.1 15566.8 15068.9 14513.8
13942.5 13419.6 12983.2 12682.3 12757.3 13593.4 15491.8 18315.7 21757.9 25413.7
29125.9 32871 36923 41870.9 49557.9 57574.1 56279.5 51039.7 46645.4 42306.1
36324.7 29000 21667.7 14380.3 7638.3 2851.1 0
11043.2 12132.2 13481.9 14778.6 15665.6 16040.2 15911.3 15395.2 14690.1 13956.5
13265.8 12669.6 12201.7 11947.9 12247.1 13560.3 16072.4 19581.9 23786.5 28340.2
32897.3 37376 41937 46933.5 54348.9 61963 61857.1 56851.2 51842.3 46372
39488.1 31404.8 23483.9 15630.4 8665.5 3364.7 0
11043.2 12170.4 13566.7 14917.2 15828.3 16158.8 15915.6 15223.6 14311.2 13399.3
12589.1 11919.5 11420.3 11213.5 11737.3 13527.3 16652.9 20848.1 25815.4 31265.8
36668.8 41881 46950.5 51996.2 59139.9 66352.3 67435 62662.2 57038.9 50438
42651.4 33809.7 25299.3 16880.5 9692.2 3878.2 0
11043.2 12189.4 13617.9 14992.2 15901.2 16198.6 15873.2 15066.4 14035.3 13054.3
12226.3 11562.7 11089.4 10953.8 11676.7 13804.4 17326.7 22073.6 27829.2 34213.9
40560.2 46695.8 52690.3 58497.5 66100.6 72974.8 73856.7 69111.4 62588.9 54594.7
45577.5 35884.8 26389.2 17335.2 9950.3 3900.3 0
11043.2 12208.5 13669.6 15066.8 15973.6 16238.5 15830.8 14908.7 13759.5 12709.4
11864.4 11206.3 10758.4 10693.6 11616.1 14081.5 18000.5 23299.2 29843.3 37161.6
44451.6 51510.1 58430.1 64998.4 73061.3 79596.9 80277.9 75560.6 68138.4 58750.9
48503.5 37960.4 27478.7 17789.4 10208.4 3921.9 0
11043.2 12200 13708.6 15102.8 16001.2 16242.7 15780.8 14797.7 13590 12522.1
11687.3 11038.9 10602.5 10581.3 11606.8 14225.6 18336.1 24018.7 31065.8 38892.7
46804.3 54330.2 61784.2 69157.6 77556.5 83751.9 83815.4 78332 69678.8 58906.8
47719.6 36612.8 25311.2 16085.9 8843.9 3292.6 0
11043.2 12208.5 13669.6 15066.8 15973.6 16238.5 15830.8 14908.7 13759.5 12709.4
11864.4 11206.3 10758.4 10693.6 11616.1 14081.5 18000.5 23299.2 29843.3 37161.6
44451.6 51510.1 58430.1 64998.4 73061.3 79596.9 80277.9 75560.6 68138.4 58750.9
48503.5 37960.4 27478.7 17789.4 10208.4 3921.9 0
11043.2 12189.4 13617.9 14992.2 15901.2 16198.6 15873.2 15066.4 14035.3 13054.3
12226.3 11562.7 11089.4 10953.8 11676.7 13804.4 17326.7 22073.6 27829.2 34213.9
40560.2 46695.8 52690.3 58497.5 66100.6 72974.8 73856.7 69111.4 62588.9 54594.7
45577.5 35884.8 26389.2 17335.2 9950.3 3900.3 0
11043.2 12170.4 13566.7 14917.2 15828.3 16158.8 15915.6 15223.6 14311.2 13399.3
12589.1 11919.5 11420.3 11213.5 11737.3 13527.3 16652.9 20848.1 25815.4 31265.8
36668.8 41881 46950.5 51996.2 59139.9 66352.3 67435 62662.2 57038.9 50438
42651.4 33809.7 25299.3 16880.5 9692.2 3878.2 0
11043.2 12132.2 13481.9 14778.6 15665.6 16040.2 15911.3 15395.2 14690.1 13956.5
13265.8 12669.6 12201.7 11947.9 12247.1 13560.3 16072.4 19581.9 23786.5 28340.2
32897.3 37376 41937 46933.5 54348.9 61963 61857.1 56851.2 51842.3 46372
39488.1 31404.8 23483.9 15630.4 8665.5 3364.7 0
11043.2 12094.1 13397.2 14640.1 15502 15921.5 15907.1 15566.8 15068.9 14513.8
13942.5 13419.6 12983.2 12682.3 12757.3 13593.4 15491.8 18315.7 21757.9 25413.7
29125.9 32871 36923 41870.9 49557.9 57574.1 56279.5 51039.7 46645.4 42306.1
36324.7 29000 21667.7 14380.3 7638.3 2851.1 0
11043.2 12030.1 13240.8 14410 15232 15678.3 15753.7 15564.3 15270.2 14930.8
14575.6 14257.8 14015.4 13850.2 13973.9 14699.4 16314.3 18789.5 21967.3 25456.1
29118.7 33077.8 37727.8 43484.5 51562.2 57800.4 55414.2 50634.2 46463.6 42176
35842 28309.3 20809.1 13420.9 6822.5 2395.9 0
11043.2 11966.1 13084.9 14179.8 14962.1 15434.2 15600.7 15561.3 15471.5 15347.7
15208.7 15096.4 15047.7 15018 15190.9 15805.4 17136.8 19263.3 22176.2 25498.5
29111.4 33284.2 38532.5 45098.6 53566.6 58026.3 54548.5 50228.2 46282.2 42045.4
35359.4 27618.5 19950.6 12461.9 6006.8 1940.8 0
11043.2 11920.8 12927.2 13924.3 14659.5 15106.6 15318.1 15370.2 15404.5 15435
15484.2 15589.3 15781.7 16023.2 16421.1 17253 18711.1 20825.2 23579.7 26863.8
30797.2 35325.5 40549.6 46197.4 51860.1 53364.5 50173.2 46066.9 41755.6 36851
29983.5 22600 15729.1 9575.3 4474.9 1426 0
11043.2 11875.9 12770 13668.4 14357 14778.6 15035 15179.1 15338 15522.3
15759.6 16081.7 16516 17028.8 17651.7 18700.5 20285.4 22387.2 24982.8 28228.8
32483.3 37367.1 42566.7 47295.8 50154.1 48702.7 45797.8 41905.6 37229.4 31657
24607.7 17581.8 11507.2 6689 2943 911.1 0
11043.2 11784.8 12568.7 13336.1 13937 14317.1 14554 14691.3 14831.2 15004.5
15252 15597.7 16048.2 16565.6 17208.5 18135.2 19461.6 21198.2 23378.8 25971.4
29080.1 32345.6 35240.7 37292.6 37805.3 35646.2 32591.4 28955.9 24989.1 20688.8
15759.2 11030 7106.5 4113 1850.1 606 0
11043.2 11693.7 12367.4 13004.3 13517.1 13856.1 14073.1 14203.6 14323.9 14486.2
14744.7 15113.4 15580.8 16102.9 16764.8 17569.9 18637.8 20009.1 21774.9 23713.6
25676.5 27324 27915.2 27289.3 25456.1 22589.8 19384.9 16006.3 12748.8 9721
6910.7 4478.3 2705.7 1537.4 757.7 300.9 0
11043.2 11596.6 12166.6 12697.5 13111.6 13396.7 13574.7 13659.9 13726.4 13816.3
13979 14233.2 14562.5 14906.2 15297.7 15736.3 16293.1 17021.6 17980.1 19001.4
19948.9 20564.2 20428.6 19474.3 17698.3 15296.9 12846.7 10446.5 8225.2 6288.2
4563.9 3092.6 1992.5 1225.5 655.1 271.6 0
11043.2 11500 11966.1 12390.7 12706.4 12937.4 13076.4 13116.2 13128.9 13145.9
13212.8 13352.7 13544.2 13709.5 13830.7 13902.7 13948.1 14034.1 14185.4 14289.2
14221.4 13804 12941.6 11659.7 9940.6 8004 6308.9 4886.8 3701.5 2855.3
2217.1 1706.9 1279.8 914.5 553 242.4 0
11043.2 11402.5 11764 12092 12343.7 12509.4 12583.5 12544.1 12435.7 12302.6
12171.2 12083.5 12042.4 11991.6 11895.8 11731.8 11505.9 11272.9 11056.3 10877.5
10682.6 10353.3 9807.5 9037.9 8038.7 6842.9 5766.9 4733 3745.6 2987.9
2337.5 1788.7 1313.7 920.4 550 239.4 0
11043.2 11305.1 11562.3 11793.2 11980.5 12081.4 12090.7 11972.1 11742.4 11459.3
11130 10814.3 10539.8 10272.8 9961.7 9560.9 9064.2 8512.5 7927.7 7465.8
7143.7 6903 6673.4 6415.7 6136.9 5681.8 5225 4578.7 3789.3 3121
2457.8 1870.9 1347.6 927.2 546.7 236.5 0
11043.2 11211.8 11373.7 11530.1 11669.5 11729.2 11683.1 11481.8 11134.7 10727.5
10272.8 9857.1 9509.6 9210 8915.5 8568.8 8155.3 7698.9 7214.1 6830.6
6575.9 6408.1 6286.5 6142.4 5922 5539 5157.6 4616.4 3963.8 3368.5
2734.9 2140 1575.5 1095 669.5 286.5 0
11043.2 11118.6 11185.1 11266.9 11357.6 11377.1 11275.4 10991.5 10527 9995.6
9415.9 8899.8 8479.4 8146.8 7869.2 7576.8 7246.3 6885.2 6500.5 6195.4
6008.1 5913.6 5899.6 5869.1 5707.2 5396.6 5090.2 4653.7 4138 3615.5
3012.1 2409.1 1803.1 1262.8 792.4 336.9 0
11043.2 11028.3 11007.2 11024.1 11058 11062.2 10926.6 10581.3 10049.5 9452
8858.7 8392.6 8053.6 7803.5 7583.2 7326.8 7019.6 6676.3 6288.6 5922
5648.7 5500.4 5515.2 5530.1 5483.5 5369 5093.6 4644.4 4138 3657
3203.6 2724.8 2180.2 1584.9 1031.9 436.5 0
11043.2 10927.9 10831.3 10796.6 10813.5 10834.7 10744.4 10469 10019.8 9510
9015.5 8583.3 8203.1 7870.1 7555.6 7226 6864.9 6481.4 6100 5759.7
5460.1 5236.8 5118.2 5047 4980 4902.1 4737.6 4444.4 4072.3 3657.9
3187.5 2716.3 2179 1602.7 1055.2 466.1 0
11043.2 10846.6 10677.9 10592.3 10598.2 10658.4 10660.1 10499.9 10163.9 9723.2
9261.3 8820.6 8391.3 7981.5 7586.1 7192.1 6788.2 6379.7 6000.9 5676.7
5386.4 5163.9 5002.9 4879.2 4762.6 4630 4448.6 4203.7 3901.1 3540.5
3097.3 2643.8 2118.4 1573 1023.4 453.4 0
11043.2 10765.6 10524.1 10388.5 10383 10483 10576.2 10530.4 10308 9936.3
9507.1 9057.9 8580.3 8093 7617.1 7158.1 6711.5 6278 5902.1 5593.6
5313.1 5091.5 4888.1 4711.4 4544.8 4358.4 4159.2 3963 3729.9 3423.1
3006.6 2571.4 2057.4 1543.3 991.6 440.7 0
11043.2 10692.3 10395.3 10219 10213.5 10370.2 10591.5 10715.2 10628.7 10302.4
9836.3 9328.6 8804.9 8272.2 7754 7256.5 6782.3 6335.6 5950.4 5639.4
5384.3 5198.7 5040.2 4874.9 4688.5 4449.5 4194.4 3952 3691.8 3367.2
2953.2 2517.1 2012 1511.1 955.6 433.9 0
11043.2 10619.4 10266.9 10049.5 10044 10258.4 10606.7 10899.9 10950 10669.4
10166 9599 9029.5 8451.9 7890.4 7354.4 6853 6393.7 5999.6 5684.7
5455.9 5305.5 5191.9 5038.5 4831.7 4540.6 4229.1 3941 3653.7 3311.7
2899.4 2462.9 1966.2 1478.9 919.6 427.1 0
11043.2 10555.4 10153.3 9906.7 9890.1 10137.2 10575.3 10998.3 11155.5 10936.8
10429.2 9810 9204.5 8619.7 8056.5 7520 7013.2 6545.4 6143.7 5825.8
5589 5427.5 5323.3 5192.8 5008.8 4747 4450.3 4145.2 3833.3 3453.2
3004.5 2548.5 2037.4 1473 889 425.9 0
11043.2 10491.4 10039.7 9763.4 9735.9 10016.8 10544 11096.1 11361 11204.2
10692.3 10021.1 9379.9 8787.9 8223.1 7686.2 7173.4 6697.5 6287.7 5966.5
5721.6 5549.1 5454.6 5347 5186 4953.8 4672 4349.9 4013 3594.3
3109.5 2633.7 2108.2 1467.1 858.1 424.6 0
11043.2 10427 9936.7 9637.1 9593.9 9869.8 10416.4 10993.2 11313.5 11233
10790.6 10130.4 9468.9 8886.7 8341.7 7832.8 7342.1 6879.7 6476.7 6153
5888.6 5704.7 5591.1 5481.8 5322.8 5099.9 4811.8 4482.5 4127.4 3697.7
3203.2 2714.2 2176 1443.3 792.4 374.6 0
11043.2 10363 9833.3 9511.3 9452 9723.2 10288.9 10890.6 11265.7 11261.4
10888.5 10240.2 9557.9 8985.8 8460.4 7979.4 7511.1 7062 6665.7 6339.4
6055.5 5860.6 5727.1 5616.9 5460.1 5246.1 4951.6 4614.7 4241.8 3801.1
3296.9 2794.7 2243.8 1419.6 726.7 324.2 0
11043.2 10313.5 9754.1 9416.8 9339.2 9579.1 10083.8 10619 10955 10964.8
10645.3 10066.8 9426.1 8864.6 8373.9 7939.6 7520.9 7110.7 6735.7 6420
6158.9 5983.1 5856.8 5747.9 5591.5 5366.5 5057.6 4706.3 4324.5 3882.1
3370.6 2872.2 2302.7 1545 844.1 373.3 0
11043.2 10263.5 9674.4 9322.7 9226.1 9435 9878.7 10347.4 10644.8 10668.2
10402.5 9893.9 9293.9 8743 8287.9 7899.7 7530.2 7159.4 6805.6 6500.5
6262.3 6105.5 5986.9 5878.4 5722.9 5486.8 5163.5 4797.8 4407.1 3963
3444.3 2949.4 2361.2 1670.5 961.9 422.9 0
11043.2 10223.2 9618.9 9256.6 9152.4 9339.7 9733.8 10133.8 10383 10398.6
10162.6 9707.9 9160.8 8636.6 8189.6 7809.5 7453.5 7094.6 6747.1 6459.8
6259.8 6127.6 6017.4 5909.3 5756.8 5519.5 5197 4830.4 4438.5 4000.3
3483.3 2985.8 2409.5 1752.7 1063.6 464 0
11043.2 10182.9 9563.4 9190.5 9077.8 9244.3 9588.8 9920.2 10121.5 10128.7
9923.6 9521.9 9026.9 8530.3 8091.7 7718.8 7376.8 7030.2 6689 6419.1
6258.1 6149.6 6047.9 5940.3 5790.7 5552.1 5230 4862.6 4469.8 4037.6
3522.3 3022.3 2457.8 1834.9 1165.3 505.1 0
11043.2 10151.6 9524 9145.2 9035 9196.4 9522.3 9821.9 9995.6 9996.1
9808.3 9444.8 8987.5 8504.4 8052.3 7647.2 7272.6 6900.9 6541.2 6287.7
6153 6064 5973.3 5864.8 5716.9 5485.6 5166.1 4803.7 4421.9 3997.7
3502.8 2995.1 2445.9 1829.8 1156.9 495 0
11043.2 10120.2 9484.6 9100.2 8992.2 9149 9456.2 9723.2 9869.4 9863
9693.5 9367.2 8947.7 8478.6 8013.3 7576 7169.2 6771.7 6393.7 6156.4
6047.9 5978.4 5898.7 5789.4 5643.6 5419 5102.1 4745.3 4374 3957.9
3483.3 2967.2 2434.5 1824.3 1148.4 483.9 0
11043.2 10091.4 9454.5 9073.1 8969.3 9129.5 9430.8 9691 9829.1 9818.5
9651.6 9348.1 8947.7 8482 8004.8 7538.3 7098.8 6669.6 6273.8 6045.4
5945.3 5886.4 5818.2 5709.7 5561.4 5332.6 5018.2 4667.3 4299.5 3886.7
3423.6 2907 2353.6 1756.1 1095 456.8 0
11043.2 10062.2 9424.4 9046.4 8946.4 9110 9405.3 9658.3 9788.9 9774
9610 9329.1 8947.7 8485.8 7996.3 7500.5 7029.3 6567.4 6153.8 5934.8
5842.8 5794.9 5737.7 5629.6 5479.2 5246.1 4934.7 4589.3 4224.9 3816
3363.8 2846.8 2272.2 1687.4 1041.6 428.8 0
11043.2 10026.2 9394.8 9026.1 8937.1 9106.6 9403.2 9653.2 9776.1 9754.9
9585.4 9322.7 8954 8492.1 7992.1 7479.4 6987.8 6500.5 6076.7 5860.6
5771.6 5729.2 5678.4 5568.2 5415.6 5169.9 4869 4530 4157.1 3750.3
3301.1 2796.8 2178.1 1627.2 987.4 402.6 0
11043.2 10062.2 9424.4 9046.4 8946.4 9110 9405.3 9658.3 9788.9 9774
9610 9329.1 8947.7 8485.8 7996.3 7500.5 7029.3 6567.4 6153.8 5934.8
5842.8 5794.9 5737.7 5629.6 5479.2 5246.1 4934.7 4589.3 4224.9 3816
3363.8 2846.8 2272.2 1687.4 1041.6 428.8 0
11043.2 10091.4 9454.5 9073.1 8969.3 9129.5 9430.8 9691 9829.1 9818.5
9651.6 9348.1 8947.7 8482 8004.8 7538.3 7098.8 6669.6 6273.8 6045.4
5945.3 5886.4 5818.2 5709.7 5561.4 5332.6 5018.2 4667.3 4299.5 3886.7
3423.6 2907 2353.6 1756.1 1095 456.8 0
11043.2 10120.2 9484.6 9100.2 8992.2 9149 9456.2 9723.2 9869.4 9863
9693.5 9367.2 8947.7 8478.6 8013.3 7576 7169.2 6771.7 6393.7 6156.4
6047.9 5978.4 5898.7 5789.4 5643.6 5419 5102.1 4745.3 4374 3957.9
3483.3 2967.2 2434.5 1824.3 1148.4 483.9 0
11043.2 10151.6 9524 9145.2 9035 9196.4 9522.3 9821.9 9995.6 9996.1
9808.3 9444.8 8987.5 8504.4 8052.3 7647.2 7272.6 6900.9 6541.2 6287.7
6153 6064 5973.3 5864.8 5716.9 5485.6 5166.1 4803.7 4421.9 3997.7
3502.8 2995.1 2445.9 1829.8 1156.9 495 0
11043.2 10182.9 9563.4 9190.5 9077.8 9244.3 9588.8 9920.2 10121.5 10128.7
9923.6 9521.9 9026.9 8530.3 8091.7 7718.8 7376.8 7030.2 6689 6419.1
6258.1 6149.6 6047.9 5940.3 5790.7 5552.1 5230 4862.6 4469.8 4037.6
3522.3 3022.3 2457.8 1834.9 1165.3 505.1 0
11043.2 10223.2 9618.9 9256.6 9152.4 9339.7 9733.8 10133.8 10383 10398.6
10162.6 9707.9 9160.8 8636.6 8189.6 7809.5 7453.5 7094.6 6747.1 6459.8
6259.8 6127.6 6017.4 5909.3 5756.8 5519.5 5197 4830.4 4438.5 4000.3
3483.3 2985.8 2409.5 1752.7 1063.6 464 0
11043.2 10263.5 9674.4 9322.7 9226.1 9435 9878.7 10347.4 10644.8 10668.2
10402.5 9893.9 9293.9 8743 8287.9 7899.7 7530.2 7159.4 6805.6 6500.5
6262.3 6105.5 5986.9 5878.4 5722.9 5486.8 5163.5 4797.8 4407.1 3963
3444.3 2949.4 2361.2 1670.5 961.9 422.9 0
11043.2 10313.5 9754.1 9416.8 9339.2 9579.1 10083.8 10619 10955 10964.8
10645.3 10066.8 9426.1 8864.6 8373.9 7939.6 7520.9 7110.7 6735.7 6420
6158.9 5983.1 5856.8 5747.9 5591.5 5366.5 5057.6 4706.3 4324.5 3882.1
3370.6 2872.2 2302.7 1545 844.1 373.3 0
11043.2 10363 9833.3 9511.3 9452 9723.2 10288.9 10890.6 11265.7 11261.4
10888.5 10240.2 9557.9 8985.8 8460.4 7979.4 7511.1 7062 6665.7 6339.4
6055.5 5860.6 5727.1 5616.9 5460.1 5246.1 4951.6 4614.7 4241.8 3801.1
3296.9 2794.7 2243.8 1419.6 726.7 324.2 0
11043.2 10427 9936.7 9637.1 9593.9 9869.8 10416.4 10993.2 11313.5 11233
10790.6 10130.4 9468.9 8886.7 8341.7 7832.8 7342.1 6879.7 6476.7 6153
5888.6 5704.7 5591.1 5481.8 5322.8 5099.9 4811.8 4482.5 4127.4 3697.7
3203.2 2714.2 2176 1443.3 792.4 374.6 0
11043.2 10491.4 10039.7 9763.4 9735.9 10016.8 10544 11096.1 11361 11204.2
10692.3 10021.1 9379.9 8787.9 8223.1 7686.2 7173.4 6697.5 6287.7 5966.5
5721.6 5549.1 5454.6 5347 5186 4953.8 4672 4349.9 4013 3594.3
3109.5 2633.7 2108.2 1467.1 858.1 424.6 0
11043.2 10555.4 10153.3 9906.7 9890.1 10137.2 10575.3 10998.3 11155.5 10936.8
10429.2 9810 9204.5 8619.7 8056.5 7520 7013.2 6545.4 6143.7 5825.8
5589 5427.5 5323.3 5192.8 5008.8 4747 4450.3 4145.2 3833.3 3453.2
3004.5 2548.5 2037.4 1473 889 425.9 0
11043.2 10619.4 10266.9 10049.5 10044 10258.4 10606.7 10899.9 10950 10669.4
10166 9599 9029.5 8451.9 7890.4 7354.4 6853 6393.7 5999.6 5684.7
5455.9 5305.5 5191.9 5038.5 4831.7 4540.6 4229.1 3941 3653.7 3311.7
2899.4 2462.9 1966.2 1478.9 919.6 427.1 0
11043.2 10692.3 10395.3 10219 10213.5 10370.2 10591.5 10715.2 10628.7 10302.4
9836.3 9328.6 8804.9 8272.2 7754 7256.5 6782.3 6335.6 5950.4 5639.4
5384.3 5198.7 5040.2 4874.9 4688.5 4449.5 4194.4 3952 3691.8 3367.2
2953.2 2517.1 2012 1511.1 955.6 433.9 0
11043.2 10765.6 10524.1 10388.5 10383 10483 10576.2 10530.4 10308 9936.3
9507.1 9057.9 8580.3 8093 7617.1 7158.1 6711.5 6278 5902.1 5593.6
5313.1 5091.5 4888.1 4711.4 4544.8 4358.4 4159.2 3963 3729.9 3423.1
3006.6 2571.4 2057.4 1543.3 991.6 440.7 0
11043.2 10846.6 10677.9 10592.3 10598.2 10658.4 10660.1 10499.9 10163.9 9723.2
9261.3 8820.6 8391.3 7981.5 7586.1 7192.1 6788.2 6379.7 6000.9 5676.7
5386.4 5163.9 5002.9 4879.2 4762.6 4630 4448.6 4203.7 3901.1 3540.5
3097.3 2643.8 2118.4 1573 1023.4 453.4 0
11043.2 10927.9 10831.3 10796.6 10813.5 10834.7 10744.4 10469 10019.8 9510
9015.5 8583.3 8203.1 7870.1 7555.6 7226 6864.9 6481.4 6100 5759.7
5460.1 5236.8 5118.2 5047 4980 4902.1 4737.6 4444.4 4072.3 3657.9
3187.5 2716.3 2179 1602.7 1055.2 466.1 0
11043.2 11028.3 11007.2 11024.1 11058 11062.2 10926.6 10581.3 10049.5 9452
8858.7 8392.6 8053.6 7803.5 7583.2 7326.8 7019.6 6676.3 6288.6 5922
5648.7 5500.4 5515.2 5530.1 5483.5 5369 5093.6 4644.4 4138 3657
3203.6 2724.8 2180.2 1584.9 1031.9 436.5 0
11043.2 11118.6 11185.1 11266.9 11357.6 11377.1 11275.4 10991.5 10527 9995.6
9415.9 8899.8 8479.4 8146.8 7869.2 7576.8 7246.3 6885.2 6500.5 6195.4
6008.1 5913.6 5899.6 5869.1 5707.2 5396.6 5090.2 4653.7 4138 3615.5
3012.1 2409.1 1803.1 1262.8 792.4 336.9 0
11043.2 11211.8 11373.7 11530.1 11669.5 11729.2 11683.1 11481.8 11134.7 10727.5
10272.8 9857.1 9509.6 9210 8915.5 8568.8 8155.3 7698.9 7214.1 6830.6
6575.9 6408.1 6286.5 6142.4 5922 5539 5157.6 4616.4 3963.8 3368.5
2734.9 2140 1575.5 1095 669.5 286.5 0
11043.2 11305.1 11562.3 11793.2 11980.5 12081.4 12090.7 11972.1 11742.4 11459.3
11130 10814.3 10539.8 10272.8 9961.7 9560.9 9064.2 8512.5 7927.7 7465.8
7143.7 6903 6673.4 6415.7 6136.9 5681.8 5225 4578.7 3789.3 3121
2457.8 1870.9 1347.6 927.2 546.7 236.5 0
11043.2 11402.5 11764 12092 12343.7 12509.4 12583.5 12544.1 12435.7 12302.6
12171.2 12083.5 12042.4 11991.6 11895.8 11731.8 11505.9 11272.9 11056.3 10877.5
10682.6 10353.3 9807.5 9037.9 8038.7 6842.9 5766.9 4733 3745.6 2987.9
2337.5 1788.7 1313.7 920.4 550 239.4 0
11043.2 11500 11966.1 12390.7 12706.4 12937.4 13076.4 13116.2 13128.9 13145.9
13212.8 13352.7 13544.2 13709.5 13830.7 13902.7 13948.1 14034.1 14185.4 14289.2
14221.4 13804 12941.6 11659.7 9940.6 8004 6308.9 4886.8 3701.5 2855.3
2217.1 1706.9 1279.8 914.5 553 242.4 0
11043.2 11596.6 12166.6 12697.5 13111.6 13396.7 13574.7 13659.9 13726.4 13816.3
13979 14233.2 14562.5 14906.2 15297.7 15736.3 16293.1 17021.6 17980.1 19001.4
19948.9 20564.2 20428.6 19474.3 17698.3 15296.9 12846.7 10446.5 8225.2 6288.2
4563.9 3092.6 1992.5 1225.5 655.1 271.6 0
11043.2 11693.7 12367.4 13004.3 13517.1 13856.1 14073.1 14203.6 14323.9 14486.2
14744.7 15113.4 15580.8 16102.9 16764.8 17569.9 18637.8 20009.1 21774.9 23713.6
25676.5 27324 27915.2 27289.3 25456.1 22589.8 19384.9 16006.3 12748.8 9721
6910.7 4478.3 2705.7 1537.4 757.7 300.9 0
11043.2 11784.8 12568.7 13336.1 13937 14317.1 14554 14691.3 14831.2 15004.5
15252 15597.7 16048.2 16565.6 17208.5 18135.2 19461.6 21198.2 23378.8 25971.4
29080.1 32345.6 35240.7 37292.6 37805.3 35646.2 32591.4 28955.9 24989.1 20688.8
15759.2 11030 7106.5 4113 1850.1 606 0
11043.2 11875.9 12770 13668.4 14357 14778.6 15035 15179.1 15338 15522.3
15759.6 16081.7 16516 17028.8 17651.7 18700.5 20285.4 22387.2 24982.8 28228.8
32483.3 37367.1 42566.7 47295.8 50154.1 48702.7 45797.8 41905.6 37229.4 31657
24607.7 17581.8 11507.2 6689 2943 911.1 0
